Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcste, 1Nc + 1 No, Slow Break, 1 Entry Tapped M16, 24 V

XCSTE5312
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xcste Key Operated Safety Switch For Guard Doors With Locking By Solenoid Has An Adjustable Turret Head And A Red Coated Polyamide Body With A M16 Cable Gland Entry, Allowing For Flexible Installation. It Has 1 Normally Open And 1 Normally Closed Break-Before-Make (Slow Break) Main Contacts Actuated By Key, Contact States Given When The Key Is Inserted. And It Has 1 Normally Closed Auxiliary Contacts Actuated By The Solenoid, Contact States Given When The Solenoid Is Not Powered. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSTE5312
Part Number XCSTE5312
Price ZAR 6,741.81
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcste, 1Nc + 1 No, Slow Break, 1 Entry Tapped M16, 24 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.