Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcsta, 2 Nc + 1 No, Slow Break, 2 Entries Tapped Pg 11

XCSTA791
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xcsta Key Operated Safety Switch For Guard Doors Has An Adjustable Turret Head And A Robust Red Coated Polyamide Body With 2 X Pg 11 Cable Gland Entries, Allowing For Flexible Installation. It Has 1 Normally Open And 2 Normally Closed Break-Before-Make (Slow Break) Contacts. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSTA791
Part Number XCSTA791
Price ZAR 1,360.01
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcsta, 2 Nc + 1 No, Slow Break, 2 Entries Tapped Pg 11
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.