Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcsle, 4 Nc, Slow Break, 3 Entries Tapped M20, 24 V

XCSLE2727312
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xcsle Key Operated Safety Switch For Guard Doors With Locking By Solenoid Has An Adjustable Turret Head And A Robust Red Coated Slim Polyamide Body With 3 X M20 Cable Gland Entries, Allowing For Flexible Installation. It Has 2 Normally Closed Simultaneous (Slow Break) Main Contacts Actuated By Key, Contact States Given When The Key Is Inserted. And It Has 2 Normally Closed Auxiliary Contacts Actuated By The Solenoid, Contact States Given When The Solenoid Is Not Powered. Its B10D Reliability Data Is 5 5000. Its Ip66 / Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSLE2727312
Part Number XCSLE2727312
Price ZAR 6,388.66
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcsle, 4 Nc, Slow Break, 3 Entries Tapped M20, 24 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.