Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcse, 2Nc + 1 No, Slow Break, 2Entries Tapped M20, 24 V

XCSE7512
Be the first one to review this.
Safety switch, Telemecanique Safety switches XCS, metal XCSE, 2NC + 1 NO, slow break, 2entries tapped M20, 24 V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xcs Range, An Offer Of Safety Switches. The Safety Interlock Switch Protects Machine Operators By Stopping The Machine When The Guard Or Door Opens, Withdrawing The Actuator Attached To The Machine Guard From The Head Of The Switch. It Has 2 Normally Closed + 1 Normally Open, Slow-Break, Break Before Make, Simultaneous, Contacts, Normally Closed Contact With Positive Opening Operation. It Is An Interlock Switch With A Rated Operational Current Of.55A At 125V,.27A At 250V, 3A At 120V, 1.5A At 240V And A Conventional Enclosed Thermal Current Of 6A. It Is Furnished With Terminal For Electrical Connection And 2 Entries Tapped For M20 X 1.5. It Is An Ip67 Rated Product. It Has A Key Operated Turret Head. It Offers Mechanical Durability Of About 600000 Cycles And The 10 Cycles/Minute For Maximum Durability. Its Dimensions Are 98Mm (Width) X 44Mm (Depth) X 146Mm (Height) And Weighs 1.14Kg. It Is Ideal For All The Dangerous Machines With Free Access Requiring A Zone Protection For The Security Of Operators And Machines, Such As Packaging, Handling, Robotics, Machine Tools, Presses And Automotive Sector. This Product Is Certified By Ul And Csa. It Complies With Ul 508, En/Iso 12100, En/Iec 60947-5-1, En/Iec 60204-1, En 1088/Iso 14119 And Csa C22.2 No 14 Standards. The Safety Interlock Switch Is Specifically Designed For Machine Guarding Applications, Provides An Ideal Solution For The Locking Or Interlocking Of Movable Guards Associated With Industrial Machinery.

Product Details

SKU XCSE7512
Part Number XCSE7512
Price ZAR 13,100.72
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcse, 2Nc + 1 No, Slow Break, 2Entries Tapped M20, 24 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.