Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsb, 2 Nc + 1 No, Slow Break, 1 Entry Tapped M20

XCSB702
Be the first one to review this.
Safety switch, Telemecanique Safety switches XCS, metal XCSB, 2 NC + 1 NO, slow break, 1 entry tapped M20
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xcsb Key Operated Safety Switch For Guard Doors With Unlocking By Pushbutton Has An Adjustable Turret Head And A Robust Red Coated Zamak Body With A M20 Cable Gland Entry, Allowing For Flexible Installation. It Has 1 Normally Open And 2 Normally Closed Break-Before-Make (Slow Break) Contacts. Its B10D Reliability Data Is 3000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSB702
Part Number XCSB702
Price ZAR 5,124.62
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsb, 2 Nc + 1 No, Slow Break, 1 Entry Tapped M20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.