Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 2 Nc + 1 No, Slow Break, 1 Entry Tapped M20

XCSA712
Be the first one to review this.
Safety switch, Telemecanique Safety switches XCS, metal XCSA, 2 NC + 1 NO, slow break, 1 entry tapped M20
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xcs Range, An Offer Of Safety Switches. The Safety Switch Is An Electrical Switch That Makes Or Breaks Contact In The Presence Of A Magnetic Field. This Safety Switch Has 2 Nc And 1 No, Slow Break, Break Before Make, Nc Contacts With The Positive Opening Operation. The Switch With A Rated Operating Current Of 6A At 120V Ac, 3A At 240V Ac,.55A At 125V Dc,.27A At 250V Dc And Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For M20 X 1.5 Cable Gland. It Is An Ip67 Rated Product. The Key Operated Turret Head Has An Industrial Metal Body, Made Of Zamak. Its Dimensions Are 40Mm (Width) X 44Mm (Depth) X 114Mm (Height). It Weighs.44Kg. It Is Intended As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved, Such As Packaging, Robotics, Machine Tools And Automotive Sectors. This Product Is Certified By Csa And Ul. It Meets En/Iso 12100, Csa C22.2 No 14, En/Iec 60204-1, Ul 508, En 1088/Iso 14119 And En/Iec 60947-5-1 Standards. The Xcs Safety Switches Is One Of The Most Comprehensive Ranges Of Industrial Safety Switches On The Market, Providing A Range Of Options For Most Machine Applications. Xcs Safety Switches Are Designed For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Installations.

Product Details

SKU XCSA712
Part Number XCSA712
Price ZAR 4,187.60
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 2 Nc + 1 No, Slow Break, 1 Entry Tapped M20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.