Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 2 Nc + 1 No, Slow Break, 1 Entry Tapped 1/2" Npt

XCSA713
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Xcs Range, Safety Switches For Protection Of Operators. The Safety Switch Is An Electrical Switch That Makes Or Breaks Contact In The Presence Of A Magnetic Field. It Is Intended For Packaging, Handling, Robotics, Machine Tools, Presses, Automotive Sector Machines. Safety Switches Are Intended To Help Protect Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Your Installations. It Has Two Normally Closed And One Normally Open, Slow Break Contacts, Normally Closed Contact With Positive Opening Operation. It Has A Rated Operational Current Of 6A At 120Vac, 3A At 240Vac,.27A At 250Vdc,.55 At 125Vdc. The Key Operated Turret Head Limit Switch Has An Industrial Metal Body Which Is Made Of Zamak And Has An 24/28V Orange Led To Signal Opening Of Normally Closed Contacts. It Is Without Locking. It Is Furnished With Screw Clamp Terminals For Electrical Connection. Safety Limit Switch Has One Entry Tapped For 1/2In Npt Cable Gland. It Is Compliant With Ul, Csa, And En/Iec Standards And Is Ip67 Rated. The Xcs Safety Switches Is One Of The Most Comprehensive Ranges Of Industrial Safety Switches On The Market, Providing A Range Of Options For Most Machine Applications. Xcs Safety Switches Are Designed For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Installations.

Product Details

SKU XCSA713
Part Number XCSA713
Price ZAR 4,675.40
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 2 Nc + 1 No, Slow Break, 1 Entry Tapped 1/2" Npt
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.