Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 2 Nc + 1 No, Slow Break, 1 Entry Tapped 1/2" Npt

XCSA703
Be the first one to review this.
Safety switch, Telemecanique Safety switches XCS, metal XCSA, 2 NC + 1 NO, slow break, 1 entry tapped 1/2" NPT
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Preventa Xcs Key Operated Safety Switch Has An Adjustable Turret Head And A Zamak Body. This Key Operated Safety Switch For Guard Doors, With Adjustable Turret Head Switch, Has A Robust Red Coated Zamak Body With One Cable Gland Entry, Allowing An Easier Installation. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. When Wired As Recommended In Relevant Standards, It Conforms To Category 4, Performance Level Pl E, Sil 3 And Complies Withen/Iso 13849-1, En/Iec 61508. It Simply Ensures A Door-Open Machine Stop Control On Your Machine, With Maximal Reliability. It Secures The Machine And System Operation With A Key, Only Available To Authorized Operators.

Product Details

SKU XCSA703
Part Number XCSA703
Price ZAR 3,552.42
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 2 Nc + 1 No, Slow Break, 1 Entry Tapped 1/2" Npt
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.