Safety Limit Switch, Telemecanique Safety Switches Xcs, Xcsm, Metal, Rotary Lever, 2 Nc + 2 No, Cable 1 M

XCSM4115L1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xcsm Miniature Safety Limit Switch Has A Thermoplastic Roller Lever, A Zamak Body And Head And A 1 Meter Pre-Cabled. It Has 2 Normally Open And 2 Normally Closed Snap Action Contacts. Its B10D Reliability Data Is 5000. It Has Ik06 Impact Resistance And Ip66 / Ip67 / Ip68 Degree Of Protection, Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSM4115L1
Part Number XCSM4115L1
Price ZAR 2,073.15
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Limit Switch, Telemecanique Safety Switches Xcs, Xcsm, Metal, Rotary Lever, 2 Nc + 2 No, Cable 1 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.