Safety Light Curtain Type 2, Telemecanique Safety Light Curtains Xusl, Xusl Hand Protection, Std Sensing Range, Hp = 1060 Mm, R=30 Mm

XUSL2E30H106N
Be the first one to review this.
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL Hand protection, Std sensing range, Hp = 1060 mm, R=30 mm
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xusl2E Type 2 Safety Light Curtain Is Designed For Hand Detection Of Operator In The Vicinity Of Hazardous Machinery. Its Transmitter-Receiver System Creates 53 Light Beams With A Protected Height Of 1060Mm. Its Pfhd Reliability Data Is 5.83 X 10⁻⁸. It Has An Aluminum Case And Its Integral Leds Offer A Local Signaling For Clearly Display Of Device'S Status. It Can Be Used As Standalone Sensor (I.E Without Safety Control Unit) Or In Association With An Appropriate Safety Control Unit. It Has 2 No Solid State Pnp Safety Outputs (Ossds) And Meets The Requirements Of Category 2, Performance Level Pl C, Sil 1 As Described In En/Iso 13849-1, En/Iec 61508 And Type 2 In Compliance With En/Iec 61496-1, En/Iec 61496-2. Its Operating Temperature Range Is -30°C To +55°C And The Sensing Distance Ism To 4M Orm To 12M Selectable By Wiring.

Product Details

SKU XUSL2E30H106N
Part Number XUSL2E30H106N
Price ZAR 41,129.62
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Light Curtain Type 2, Telemecanique Safety Light Curtains Xusl, Xusl Hand Protection, Std Sensing Range, Hp = 1060 Mm, R=30 Mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.