Safety Light Curtain Type 2, Telemecanique Safety Light Curtains Xusl, Xusl For Body Protection, 4 Beams, Hp = 910 Mm

XUSL2E4BB091N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xusl2E Type 2 Safety Light Curtain Is Designed For Body Detection Of Operator In The Vicinity Of Hazardous Machinery. Its Transmitter-Receiver System Creates 4 Light Beams With A Protected Height Of 910Mm. Its Pfhd Reliability Data Is 2.02 X 10⁻⁸. It Has An Aluminum Case And Its Integral Leds Offer A Local Signaling For Clearly Display Of Device'S Status. It Can Be Used As Standalone Sensor (I.E Without Safety Control Unit) Or In Association With An Appropriate Safety Control Unit. It Has 2 No Solid State Pnp Safety Outputs (Ossds) And Meets The Requirements Of Category 2, Performance Level Pl C, Sil 1 As Described In En/Iso 13849-1, En/Iec 61508 And Type 2 In Compliance With En/Iec 61496-1, En/Iec 61496-2. Its Operating Temperature Range Is -30°C To +55°C And The Sensing Distance Ism To 4M Orm To 12M Selectable By Wiring.

Product Details

SKU XUSL2E4BB091N
Part Number XUSL2E4BB091N
Price ZAR 26,679.45
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Light Curtain Type 2, Telemecanique Safety Light Curtains Xusl, Xusl For Body Protection, 4 Beams, Hp = 910 Mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.