Regenerative Unit - 15 Kw - For Altivar Variable Speed Drive

ATVRD15N4
Be the first one to review this.
Regenerative unit - 15 kW - for Altivar variable speed drive
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Regenerative Unit Is An Option For Variable Speed Drives Of Altivar Range. It Has Built In Emc Filter Compliant With Standard Iec 61800-3. Its Rated Power Is Equal To 15Kw. The Main Function Of The Atv Regen Product Is To Provide An Option To Regenerate Energy Back To The Ac Supply. Its Protection Index Is Ip20. Its Maximum Operating Temperature Is 50 °C. It Weighs 11.5Kg, And Its Dimensions Are 105Mm Wide, 399Mm High, 235Mm Deep. It Is Designed For Heavy Braking Applications Such As Material Working, Material Handling And Hoisting With Easy Setting. It Conforms To International Standards Iec 61800-3 And Iec 61800-5-1. This Regen Unit Is Compatible With Atv320, Atv340 And Atv900 Drives. The Product Is Delivered In One Package. It Can Installed In Either Vertical Or Horizontal Position. It Is Fully Integrated Inside Schneider Electric’S Ecostruxure Machine Through Dtm. It Is Possible To Configure, Control, And Diagnose Atv320 Drives Directly In Somachine And Somove Software By Means Of The Same Software Brick (Dtm). It Is Eco-Friendly And Complies With Directives Such As Rohs, Weee, Etc.Relating To Environmental Protection.

Product Details

SKU ATVRD15N4
Part Number ATVRD15N4
Price ZAR 54,145.15
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Regenerative Unit - 15 Kw - For Altivar Variable Speed Drive
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.