Push To Test Pilot Light, Harmony Xb5, 110 120 V Orange

XB5AW25G5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb5, Push-To-Test Pilot Light Orange Is Supplied With 110V To 120V Ac. Under Normal Conditions, The Push-To-Test Pilot Light Is Providing A Best-In-Class Illumination To Service Your Panel Signalisation Functions. During Maintenance, One Push On The Head Is Enough To Test The Lamp And To Confirm Its Good Health. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XB5AW25G5
Part Number XB5AW25G5
Price ZAR 980.66
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Push To Test Pilot Light, Harmony Xb5, 110 120 V Orange
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.