Pre Wired Connectors Xz, Straight Female, M12, 4 Pins, Cable Pvc 2 M

XZCPV1141L2
Be the first one to review this.
Pre wired connectors XZ, straight female, M12, 4 pins, cable PVC 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xz Range, An Offer Of Cordsets And Connectors. This Cable Is Made Up Of 4 Wires And Has A 5 Pins M12 Straight Female Connector With A Metal Collar. It Is Designed In Polyvinyl Chloride For General Use. Its Rated Operational Voltage Is 250V/Ac Or 300V/Dc And Its Nominal Current Is 3A. Its Contact Resistance Is 5000µohm And Its Minimum Insulating Resistance Is 1GΩ. It Is Dustproof, Resistant To Water Jets (Ip65), And Can Be Temporarily Immersed In Water (Ip67). This Cable Has A Length Of 2M And A Diameter Of 4.6Mm. It Is Made Up Of 4 Wires, Each Section Of Which Is.25 Mm². Its Color Is Black And Its Weight Is.09Kg. It Is Intended For General Use Like Machines With Low Environmental And Mechanical Stresses (-25°C To +80°C In Operation If The Cable Remains Static). This Cable Complies With Culus Certification. It Is Compatible With A 5 Pins M12 Male Connector. Xz Range Includes A Wide Range Of Cordsets, Connectors, And Connection Boxes Designed For A Simple Connection Process And A Quick Reference Identification.

Product Details

SKU XZCPV1141L2
Part Number XZCPV1141L2
Price ZAR 360.54
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pre Wired Connectors Xz, Straight Female, M12, 4 Pins, Cable Pvc 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.