Pre Wired Connectors Xz, Elbowed Female, M8, 4 Pins, Cable Pur 2 M

XZCP1041L2
Be the first one to review this.
Pre wired connectors XZ, elbowed female, M8, 4 pins, cable PUR 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xz Range, An Offer Of Cordsets And Connectors. This Cable Is Made Up Of 4 Wires And Has A 4 Pins M8 Elbowed Female Connector With A Metal Collar. It Is Designed In Polyurethane For Severe Industrial Environments. Its Rated Operational Voltage Is 60V/Ac Or 75V/Dc And Its Nominal Current Is 4A. Its Contact Resistance Is 5000µohm And Its Minimum Insulating Resistance Is 1GΩ. It Is Dustproof, Resistant To Water Jets (Ip65), Can Be Temporarily Immersed In Water (Ip67), And Withstands High Pressure And Steam Cleaning (Ip69K). This Cable Has A Length Of 2M And A Diameter Of 5.2Mm. It Is Made Up Of 4 Wires, Each Section Of Which Is.34 Mm². Its Color Is Black And Its Weight Is.08Kg. It Is Intended For Industrial Environments Thanks To Its Excellent Resistance To Extreme Temperatures (-40°C To +80°C In Operation If The Cable Remains Static). This Cable Complies With Culus Certification. It Is Compatible With A 4 Pins M8 Male Connector. Xz Range Includes A Wide Range Of Cordsets, Connectors, And Connection Boxes Designed For A Simple Connection Process And A Quick Reference Identification.

Product Details

SKU XZCP1041L2
Part Number XZCP1041L2
Price ZAR 377.99
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pre Wired Connectors Xz, Elbowed Female, M8, 4 Pins, Cable Pur 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.