Pre Wired Connectors Xz, Elbowed Female, M12, 4 Pins, Cable Pvc 10 M

XZCPA1241L10
Be the first one to review this.
Pre wired connectors XZ, elbowed female, M12, 4 pins, cable PVC 10 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xz Range, An Offer Of Cordsets And Connectors. This Cable Is Made Up Of 4 Wires And Has A 5 Pins M12 Elbowed Female Connector With A Metal Collar. It Is Designed In Reinforced Polyvinyl Chloride For The Food And Beverage Industry. It Is Furnished With 4-Pin M12 Elbowed Female Connector For Electrical Connection. This Pre-Wired Connector Provides Screw-On Cable Connector Fixing. Its Rated Operational Voltage Is 250V/Ac Or 300V/Dc And Its Nominal Current Is 4A. Its Contact Resistance Is 5000µohm And Its Minimum Insulating Resistance Is 1GΩ. It Is Dustproof And Withstands High Pressure And Steam Cleaning (Ip69K). This Cable Has A Length Of 10M And A Diameter Of 5.3Mm. It Is Made Up Of 4 Wires, Each Section Of Which Is.34 Mm². Its Color Is Black And Its Weight Is.37Kg. Designed For Food Industry (Ip69K Certified) Thanks To Its Connector Fitted With A Smooth Ring In 316L Stainless Steel (-25°C To +85°C In Operation For A Static Cable). It Is Compatible With A 5 Pins M12 Male Connector. Xz Range Includes A Wide Range Of Cordsets, Connectors, And Connection Boxes Designed For A Simple Connection Process And A Quick Reference Identification. Ex Osiris, Osisense Xu Is For Non-Contact Sensing Up To A Hundred Metres Of Objects Of Any Shape And Any Type.

Product Details

SKU XZCPA1241L10
Part Number XZCPA1241L10
Price ZAR 1,411.69
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pre Wired Connectors Xz, Elbowed Female, M12, 4 Pins, Cable Pvc 10 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.