Pre Wired Connectors Xz, Elbowed Female, M12, 3 Pins, Cable Pur 10 M

XZCP1340L10
Be the first one to review this.
Pre wired connectors XZ, elbowed female, M12, 3 pins, cable PUR 10 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xz Range, An Offer Of Cordsets And Connectors. This Cable Is Made Up Of 3 Wires And Has A 5 Pins M12 Elbowed Female Connector With A Metal Collar. It Is Designed In Polyurethane For Severe Industrial Environments. Its Rated Operational Voltage Is 10V To 30V/Dc And Its Nominal Current Is 4A. Its Contact Resistance Is 5000µohm And Its Minimum Insulating Resistance Is 1GΩ. It Is Dustproof, Resistant To Water Jets (Ip65), Can Be Temporarily Immersed In Water (Ip67), And Withstands High Pressure And Steam Cleaning (Ip69K). This Cable Has A Length Of 10M And A Diameter Of 5.2Mm. It Is Made Up Of 3 Wires, Each Section Of Which Is.34 Mm². It Is Intended For Industrial Environments Thanks To Its Excellent Resistance To Extreme Temperatures (-5°C To +90°C In Operation If The Cable Remains Static). This Cable Complies With Culus Certification. It Is Compatible With A 5 Pins M12 Male Connector. Xz Range Includes A Wide Range Of Cordsets, Connectors, And Connection Boxes Designed For A Simple Connection Process And A Quick Reference Identification.

Product Details

SKU XZCP1340L10
Part Number XZCP1340L10
Price ZAR 919.07
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pre Wired Connectors Xz, Elbowed Female, M12, 3 Pins, Cable Pur 10 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.