Pratika Wander Plug - Straight - 16 A - 3P + E - 200...250 V Ac - Ip67

PKE16M724
Be the first one to review this.
PratiKa wander plug - straight - 16 A - 3P + E - 200...250 V AC - IP67
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Pratika Industrial Wander Plug With Captive Screws Connection Is Straight. It Has 3P+E Poles, Rated Current Is 16A And The Operating Voltage Is 230Vac. The Dimensions Of The Base Plate Are (W) 81Mm X (H) 139Mm. The Degree Of Protection Is Ip67 And Ik08. The Fire Resistance Is 850°C. The Cable Entries Are For Flexible Or Rigid Cables. The Size Of The Cable Entries In 16A Is 8Mm To 15Mm For 1Mm² To 4Mm² Cables. The Color Of The Socket Is Light Grey (Ral 7035) With Blue Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 9H.

Product Details

SKU PKE16M724
Part Number PKE16M724
Price ZAR 359.13
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pratika Wander Plug - Straight - 16 A - 3P + E - 200...250 V Ac - Ip67
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.