Pratika Socket - Screw - Straight - 16A - 3P + E - 380...415 V Ac - Panel

PKF16G434
Be the first one to review this.
PratiKa socket - screw - straight - 16A - 3P + E - 380...415 V AC - panel
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Pratika Industrial Socket With Captive Screws Connection Is Straight Panel Mounted. It Has 3P+E Poles, Rated Current Is 16A And The Operating Voltage Is 400Vac. The Dimensions Of The Base Plate Are (W) 68Mm X (H) 85Mm. The Degree Of Protection Is Ip44 And Ik08. The Fire Resistance Is 850°C. The Cable Entries Are For Flexible Or Rigid Cables. The Cross Section Of The Cables In 16A Is 1Mm² To 4Mm². The Color Of The Socket Is Light Grey (Ral 7035) With Red Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 6H.

Product Details

SKU PKF16G434
Part Number PKF16G434
Price ZAR 184.76
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pratika Socket - Screw - Straight - 16A - 3P + E - 380...415 V Ac - Panel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.