Pratika Socket - Screw - Angled - 32A - 3P + E - 480...500 V Ac - Wall

PKF32W444
Be the first one to review this.
PratiKa socket - screw - angled - 32A - 3P + E - 480...500 V AC - wall
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Pratika Industrial Socket With Captive Screws Connection Is Angled Wall-Mounted. It Has 3P+E Pole, Rated Current Is 32A And The Operating Voltage Is 500Vac. The Dimensions Of The Socket Are (W) 90Mm X (H) 160Mm. The Degree Of Protection Is Ip44 And Ik08. The Fire Resistance Is 750°C. The Cable Entries Are For Flexible Or Rigid Cables. The Cross Section Of The Cables In 32A Is 2.5Mm² To 10Mm² Cables. The Color Of The Socket Is Grey (Ral 7035) With Black Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 7H.

Product Details

SKU PKF32W444
Part Number PKF32W444
Price ZAR 448.82
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pratika Socket - Screw - Angled - 32A - 3P + E - 480...500 V Ac - Wall
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.