Pratika Socket - Screw - Angled - 16A - 2P + E - 380...415 V Ac - Wall

PKF16W733
Be the first one to review this.
PratiKa socket - screw - angled - 16A - 2P + E - 380...415 V AC - wall
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Pratika Industrial Socket With Captive Screws Connection Is Angled Wall Mounted. It Has 2P+E Poles, Rated Current Is 16A And The Operating Voltage Is 380Vac To 415Vac. The Dimensions Of The Base Plate Are (W) 67Mm X (H) 155Mm. The Degree Of Protection Is Ip67 And Ik08. The Fire Resistance Is 750°C. The Cable Entries Are For Flexible Or Rigid Cables. The Cross Section Of The Cables In 16A Is 1Mm² To 4Mm². The Color Of The Socket Is Light Grey (Ral 7035) With Red Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 9H.

Product Details

SKU PKF16W733
Part Number PKF16W733
Price ZAR 414.33
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pratika Socket - Screw - Angled - 16A - 2P + E - 380...415 V Ac - Wall
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.