Pratika Industrial Socket - 16 A - 3P + N + E - 480...500 V Ac - Ip67

83162
Be the first one to review this.
PratiKa industrial socket - 16 A - 3P + N + E - 480...500 V AC - IP67
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Pratika Industrial Socket With Completely Loosened Captive Screws Connection Is Wall Mounted. It Has 3P+N+E Poles, Rated Current Is 16A And The Operating Voltage Is 500Vac. The Dimensions Of The Base Plate Are (W) 106Mm X (H) 178Mm. The Degree Of Protection Is Ip67 And Ik08. The Fire Resistance Is 850°C. The Cable Entries Are For Flexible Or Rigid Cables. The Size Of The Cable Entries In 16A Is 8Mm To 15Mm For 1Mm² To 4Mm² Cables. The Color Of The Socket Is Light Grey (Ral 7035) With Black Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 7H.

Product Details

SKU 83162
Part Number 83162
Price ZAR 996.75
FAQs No
Activity #N/A

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pratika Industrial Socket - 16 A - 3P + N + E - 480...500 V Ac - Ip67
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.