Pragma Surface Enclosure - Ip30 - 2 X 48 Modules - Without Door

PRA11266
Be the first one to review this.
Pragma surface enclosure - IP30 - 2 x 48 modules - without door
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Pragma Enclosure Is A Surface Mounted Distribution Enclosure. This Plastic Enclosure Is Composed Of 2 Rows Of 24 Modules Of 18Mm. It Can Accomodate All Types Of Modular Switchgear. This Enclosure Is Dedicated To Indoor Installation. The Ip Degree Of Protection Is Ip30 Without The Door. The Colour Of The Enclosure Is White (Ral 9016). The One Of The Front Face Is Grey (Ral 7004). It Is Intended For New Or Renovated Installation In Residential And Small Buildings. The Cables Can Enter Via The 4 Sides Of The Enclosure By Removable Cable Plate Or Via The Back Of The Enclosure. It Enables Entry By Cable, Tube Or Trunking. It Is Equipped With A Back Plate And A Reversible Front Cover With Notch. It Is Provided With Din Rail Fixed On The Back Of The Enclosure. There Is No Terminal Block. Marking Kit, Identification Label And Blanking Plate Are Also Delivered Within The Product. The Electrical Insulation Class Is Class Ii (Double Insulated). The Overvoltage Category Is Class Ii. The In Rated Current Is Up To 125A. This Product Is Complies With Iec 61439-1 And 3, Iec 60670-1 And 24 Standards. The Dimensions Are (W) 550Mm X (H) 450Mm X (D) 148Mm. The Material Of The Enclosure Is Technoplastic. Its Resistance To Flames And To Abnormal Heat Is 650°C. The Ik Degree Of Protection Is Ik08 Without The Door. The Operating Temperature Is -25°C To +60°C.

Product Details

SKU PRA11266
Part Number PRA11266
Price ZAR 2,010.06
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pragma Surface Enclosure - Ip30 - 2 X 48 Modules - Without Door
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.