Powerlogic Remote Display, Color Touchscreen, 192 X 192 Mm For Ion9200

METSERD192
Be the first one to review this.
PowerLogic Remote display, color touchscreen, 192 x 192 mm for ION9200
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Display (Rd192) Compatible With Powerlogic Ion9000 Series. 192Mm By 192Mm Color Graphical Lcd With Touchscreen Interface. Information Avaiable From The Display: Power, Energy Consumption, Harmonics, Frequency, Voltage, Current, Alarms And Input Output Status. Viewable Area: Lcd Touchscreen, 7 Inches, 800 Pixels By 480 Pixels. Panel Mounting Using A 30 Mm Push-Button Hole Or 1/4 Din Cutout. Ingress Protection Ip65 (Ul Type 12) Rating.

Product Details

SKU METSERD192
Part Number METSERD192
Price ZAR 50,202.00
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Powerlogic Remote Display, Color Touchscreen, 192 X 192 Mm For Ion9200
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.