Pilot Light, Harmony Xb7, Round Ø22 Mm, Green, Bulb Ba 9 S, 230 V, Screw Clamp Terminals

XB7EV73P
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb7, Monolithic Green Pilot Light Is Supplied With 250V Ac, Uses Ba9S Base And Has Screw-Clamp Terminals. It Is Easily Installed Into A Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Ba9S Base, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant Thanks To Its Ip54, Making It Ideal For Operation In Low Pressure Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XB7EV73P
Part Number XB7EV73P
Price ZAR 347.29
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pilot Light, Harmony Xb7, Round Ø22 Mm, Green, Bulb Ba 9 S, 230 V, Screw Clamp Terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.