Photoelectric Sensors Xu, Xuy, Fork, 2X40Mm, 12...24 Vdc, M8

XUYF953002COS
Be the first one to review this.
Photoelectric sensors XU, XUY, fork, 2X40mm, 12...24 VDC, M8
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Fork Design. It Has A Through-Beam Detection System. It Supports 2Mm Nominal Sensing Distance And Pnp Or Npn Solid State Discrete Output. It Is Furnished With 4-Pin M8 Male Connector For Electrical Connection. It Is An Ip65 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of 40Ma And A Switching Frequency Of 10Khz. This Sensor Has Infrared, Continuous Emission. The Enclosure Is Made Of Painted Aluminium. Its Dimensions Are 60Mm (Length) X 40Mm (Width) X 12Mm (Depth). It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce And Culus.

Product Details

SKU XUYF953002COS
Part Number XUYF953002COS
Price ZAR 7,818.10
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xuy, Fork, 2X40Mm, 12...24 Vdc, M8
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.