Photoelectric Sensors Xu, Xuv, Fork, 50X60Mm, 12...24 Vdc, M8

XUVR0605PANM8
Be the first one to review this.
Photoelectric sensors XU, XUV, fork, 50X60mm, 12...24 VDC, M8
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Single Mode (Thru-Beam System) Optical Fork Has A Painted Aluminium And Polyamide (Case). It Has A Supply Voltage Of 12V To 24V Dc. This Optical Thru-Beam Non-Adjustable Fork Has A Painted Aluminium And Polyamide Construction, Is Mountable Directly On A Surface Or Bracket, Thanks To Its 4 Fixing Points. It Has A Corrosion Resistant And Non Magnetic Painted Aluminium Casing. 1 Led Display Allows To Identify Status Of The Sensor. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Has A Standard M8 Connector, Compatible With All Existing Market Sensor Cabling. It Provides High Immunity To Ambient Light Up To 10,000 Lux. It Is Csa And Ul Certified.

Product Details

SKU XUVR0605PANM8
Part Number XUVR0605PANM8
Price ZAR 3,841.54
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xuv, Fork, 50X60Mm, 12...24 Vdc, M8
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.