Photoelectric Sensors Xu, Xukt, Reflex, Sn 1.5 M, 12...24 Vdc, M12

XUKT1KSMM12
Be the first one to review this.
Photoelectric sensors XU, XUKT, reflex, Sn 1.5 m, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuk Compact 50Mm X 50Mm Design. It Has A Reflex Detection System. It Supports 1.5M Reflex Need Reflector Xuzc50 Nominal Sensing Distance And 1 Normally Opened Or 1 Normally Closed Programmable Discrete Output. It Is Furnished With 2-Position, 4-Pin M12 Adjustable Male Connector For Electrical Connection. It Is An Ip65 And Ip651 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤35Ma And A Switching Frequency Of ≤1.5Khz. It Has Red Reflex Emission And The Enclosure Is Made Of Pc With Pmma Lens. Its Dimensions Are 18Mm (Width) X 50Mm (Depth) X 50Mm (Height) And Weighs.035Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ul, Csa And Ce. This Photoelectric Sensor Has 1 Led For Output State.

Product Details

SKU XUKT1KSMM12
Part Number XUKT1KSMM12
Price ZAR 9,699.72
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xukt, Reflex, Sn 1.5 M, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.