Photoelectric Sensors Xu, Xuk, Reflex, Kit, Sn 7 M, 24...240Vac/Dc, Cable 2 M

XUK1ARCNL2H60
Be the first one to review this.
Photoelectric sensors XU, XUK, reflex, kit, Sn 7 m, 24...240VAC/DC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Kit Has A Reflex Detection System. It Supports 7M Nominal Sensing Distance (With 50Mm X 50Mm Reflector) And 1 Change Over Discrete Output. It Is Furnished With 2M Cable For Electrical Connection. It Is An Ip65 Rated Product. This Sensor With A Rated Supply Voltage Of 24V To 240V Ac/Dc With Reverse Polarity Protection And A Switching Frequency Of <20Hz. It Has A Compact 50Mm X 50Mm Design, Infrared Reflex Emission And It Has 1 Led For Output State. The Enclosure Is Made Of Pbt With Pmma Lens. It Weighs.3Kg. It Is Designed To Access Detection And Motion Detection In Tertiary Sector. This Product Is Certified By Ce, Csa And Ul. The Kit Includes Reflex System Photoelectric Sensor, Fixing Bracket, Mounting Instructions In French And In English And 50Mm X 50Mm Reflector.

Product Details

SKU XUK1ARCNL2H60
Part Number XUK1ARCNL2H60
Price ZAR 3,246.86
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xuk, Reflex, Kit, Sn 7 M, 24...240Vac/Dc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.