Photoelectric Sensors Xu, Xuj, Diffuse, Analog, Sn 0.8 M, 12...24 Vdc, Terminals

XUJK803538
Be the first one to review this.
Photoelectric sensors XU, XUJ, diffuse, analog, Sn 0.8 m, 12...24 VDC, terminals
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuj Compact Design. It Has A Diffuse Detection System. It Supports.2M To.8M Diffuse Nominal Sensing Distance And Solid State Analogue Output. It Is Furnished With Screw-Clamp Terminal For Electrical Connection. It Is An Ip65 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc, A No-Load Current Consumption Of ≤35Ma And A Switching Frequency Of ≤250Hz. This Photoelectric Sensor With Infrared Diffuse Emission Has 1 Led For Output State. The Enclosure Is Made Of Pei. Its Dimensions Are 18Mm (Width) X 50Mm (Depth) X 50Mm (Height) And Weighs.07Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ul, Ce And Csa.

Product Details

Seller Information

Documents

Reviews