Photoelectric Sensors Xu, Xubt, Polarised, Sn 1.4 M, 12...24 Vdc, M12

XUBTSPSNM12
Be the first one to review this.
Photoelectric sensors XU, XUBT, polarised, Sn 1.4 m, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xubt Cylindrical M18 Design. It Has A Reflex Detection System. It Supports Axial Line Of Sight,M To 1.4M With Reflector Xuz C50/C50Hp Nominal Sensing Distance And Discrete Type Of Output Signal. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Is An Ip65, Ip67 And Ip69K Rated Product. This Sensor Has A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A Current Consumption Of 45Ma And A Switching Frequency Of 1000Hz. It Has A Coaxial Polarised Red Reflex Emission And It Has 3 Leds. The Enclosure Is Made Of 304 Cu Stainless Steel With Pmma Lens. It Weighs.07Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Csa, Ce And Ul.

Product Details

SKU XUBTSPSNM12
Part Number XUBTSPSNM12
Price ZAR 6,547.59
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xubt, Polarised, Sn 1.4 M, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.