Photoelectric Sensors Xu, Xub, Thru Beam, Laser, Sn 100 M, 12...24 Vdc, M12

XUBLAPCNM12
Be the first one to review this.
Photoelectric sensors XU, XUB, thru beam, laser, Sn 100 m, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xub Cylindrical M18 Design. It Has A Through Beam Detection System. It Supports Nominal Sensing Distance Of 100M With 1 Normally Opened Or 1 Normally Closed Programmable Discrete Output. It Is Furnished With M12 Male Connector For Electrical Connection. This Photoelectric Sensor Has Red Laser Class 1 670 Nm Conforming To Iec 825-1 Emission. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of 25Ma And A Switching Frequency Of 1500Hz. It Is An Ip67 Rated Product. The Enclosure Is Made Of Pbt With Pmma Lens. It Weighs.078Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce, Ul And Csa. This Sensor Has 3 Leds For Supply On And Teaching, Stability And Output State And Alignment Aid.

Product Details

SKU XUBLAPCNM12
Part Number XUBLAPCNM12
Price ZAR 10,034.05
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xub, Thru Beam, Laser, Sn 100 M, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.