Photoelectric Sensors Xu, Xub, Diffuse, Sn 0.1 M, 12...24 Vdc, M12

XUB4APANM12
Be the first one to review this.
Photoelectric sensors XU, XUB, diffuse, Sn 0.1 m, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Design 18 Single Mode (Diffuse System) Photo-Electric Sensor Has A Pbt Case. It Has A Supply Voltage Of 12V To 24V Dc. This Mono-Mode Cylindrical Photoelectric Sensor Has A Plastic Body, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. It Has Valox® Pbt High Strength Case Ideal For High Temperature Environments And Pmma Scratch-Resistant Lens For Maximum Sensor Durability. 1 Led Display Allows To Identify Status Of The Sensor. Ip65, Ip67 And Ip69K Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Provides Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa And Ul Certified.

Product Details

SKU XUB4APANM12
Part Number XUB4APANM12
Price ZAR 1,749.26
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xub, Diffuse, Sn 0.1 M, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.