Photoelectric Sensors Xu, Xua, Emitter, 12...24 Vdc, M8

XUAH0203S
Be the first one to review this.
Photoelectric sensors XU, XUA, emitter, 12...24 VDC, M8
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Transmitter In Xua Cylindrical M8 Design. It Has A Through-Beam Detection System. It Supports Nominal Sensing Distance Of 2M Thru Beam Need A Receiver. It Is Furnished With 3-Pin M8 Male Connector For Electrical Connection. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection And A Current Consumption Of ≤15Ma. This Photoelectric Sensor With Infrared Diffuse Emission. It Is An Ip65 Rated Product. The Enclosure Is Made Of Nickel Plated Brass With Pmma Lens. Its Dimensions Are 8Mm (Diameter) X 47Mm (Length) And Weighs.015Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce And Culus.

Product Details

SKU XUAH0203S
Part Number XUAH0203S
Price ZAR 2,778.79
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xua, Emitter, 12...24 Vdc, M8
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.