Photoelectric Sensors Xu, Xu5, Diffuse, Luminescence, Sn 80 Mm, 12...24 Vdc, M12

XU5M18U1D
Be the first one to review this.
Photoelectric sensors XU, XU5, diffuse, luminescence, Sn 80 mm, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xu5 M18 Design. It Has A Diffuse Detection System. It Supports Nominal Sensing Distance Ofmm To 80Mm In Diffuse Mode And 20Mm Spot With 1 No Pnp Discrete Type Of Output Signal. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. This Photoelectric Sensor, With Ultra-Violet (Transmission Frequency = 370Nm) Emission, Has 1 Led For Output State. It Is An Ip67 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A Current Consumption Of ≤20Ma And A Switching Frequency Of ≤1000Hz. The Enclosure Is Made Of Nickel Plated Brass With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 95Mm (Length) And Weighs.075Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Csa, Ce And Ul.

Product Details

SKU XU5M18U1D
Part Number XU5M18U1D
Price ZAR 10,141.77
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xu5, Diffuse, Luminescence, Sn 80 Mm, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.