Photoelectric Sensors Xu, Xu2, Thru Beam, High Gain, Sn 50 M, 12...24 Vdc, M12

XU2M18AP20D
Be the first one to review this.
Photoelectric sensors XU, XU2, thru beam, high gain, Sn 50 m, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xu2 Cylindrical M18 Design. It Has Through-Beam Detection System. It Supports Axial Line Of Sight, 50M Nominal Sensing Distance And Solid State Analogue Output. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Has An Infrared Thru Beam Emission And 2 Leds For Supply On And Operation. It Is An Ip67 Rated Product. This Photoelectric Sensor Has A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A Current Consumption Of ≤55Ma And A Switching Frequency Of ≤30Hz. The Enclosure Is Made Of Nickel Plated Brass With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 95Mm (Length) And Weighs.155Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Csa, Ce And Ul. The Kit Includes Transmitter And Receiver.

Product Details

SKU XU2M18AP20D
Part Number XU2M18AP20D
Price ZAR 7,910.97
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xu2, Thru Beam, High Gain, Sn 50 M, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.