Photoelectric Sensors Xu, Xu2, Thru Beam, 12...24 Vdc, M18

XU2N18PP9AAL5R
Be the first one to review this.
Photoelectric sensors XU, XU2, thru beam, 12...24 VDC, M18
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Cylindrical M18 Design With Thru Beam Detection System. The Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection. It Is Furnished With Cable For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of 304 Stainless Steel With Pmma Lens. Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. The Xu Is For Non Contact Sensing Up To A Hundred Meters Of Objects Of Any Shape And Any Type. The Xu Range Offers A Full Line Of Photoelectric Proximity Sensors Dedicated To Material Handling, Packaging, Labelling, Lift, Food And Beverage Industries.

Product Details

SKU XU2N18PP9AAL5R
Part Number XU2N18PP9AAL5R
Price ZAR 4,983.61
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xu2, Thru Beam, 12...24 Vdc, M18
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.