Photoelectric Sensors Xu, Photo Electric Laser Sensor, Xuk, Reflex, Sn 70 M, 2Q 1Qa 3In, Hoisting App

XUK9TAH2MM12
Be the first one to review this.
Photoelectric sensors XU, photo electric laser sensor, XUK, reflex, Sn 70 m, 2Q 1Qa 3IN, hoisting app
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuk Compact 50Mm X 50Mm Design. It Has A Polarised Reflex Detection System. It Supports 70M Nominal Sensing Distance (Polarised Reflex Need Reflector Xuzc250) And 1 Normally Opened Or 1 Normally Closed Programmable, Pnp Or Npn Analogue + Discrete Type Of Output Signal. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Is An Ip67 And Ip69K Rated Product. It Has A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤35Ma And A Switching Frequency Of ≤1.5Khz. It Has Red Laser Polarised Reflex Class 1 Conforming To Iec 60825-1 Emission. The Enclosure Is Made Of Abs/Pc With Pmma Lens. Its Dimensions Are 23Mm (Width) X 50Mm (Depth) X 50Mm (Height) And Weighs.035Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ecolab, Ce And Culus. This Photoelectric Sensor Has 2 Leds For Output State And Supply On/Output State.

Product Details

SKU XUK9TAH2MM12
Part Number XUK9TAH2MM12
Price ZAR 14,991.63
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Photo Electric Laser Sensor, Xuk, Reflex, Sn 70 M, 2Q 1Qa 3In, Hoisting App
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.