Photoelectric Sensors Xu, Diffuse, Sn 9 Mm, No Or Nc, M12 Connector

XURK1KSMM12
Be the first one to review this.
Photoelectric sensors XU, diffuse, Sn 9 mm, NO or NC, M12 connector
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xur Compact Design. It Has A Diffuse Detection System. It Supports 18Mm Spot 2Mm X 7Mm Need Lens Xurz01, 7Mm Spot 1Mm X 4Mm Need Lens Xurz02 And 9Mm Spot 1.5Mm X 5Mm Without Lens Nominal Sensing Distance And 1 Normally Opened Or 1 Normally Closed Programmable Pnp Or Npn Discrete Output. It Is Furnished With 3-Position, 4-Pin M12 Adjustable Male Connector For Electrical Connection And 1 Led For Output State. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤80Ma And A Switching Frequency Of ≤10Hz. It Is An Ip67 Rated Product. The Enclosure Is Made Of Zinc Alloy With Glass Lens. Its Dimensions Are 31Mm (Width) X 58Mm (Depth) X 82Mm (Height) And Weighs.55Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce.

Product Details

SKU XURK1KSMM12
Part Number XURK1KSMM12
Price ZAR 16,050.39
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Diffuse, Sn 9 Mm, No Or Nc, M12 Connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.