
Passive Filter - 23 A - 400 V - 50 Hz - For Variable Speed Drive
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Product Details
SKU | VW3A46104 |
---|---|
Part Number | VW3A46104 |
Price | ZARÂ 68,672.77 |
FAQs | No |
Activity | 0 |