Overtravel Limit Switches, Xr And Xf, Power Switch, Manual Reset, 4P, 130/65 A, 2/3P Scheme

XF9D651
Be the first one to review this.
Overtravel limit switches, XR and XF, power switch, manual reset, 4P, 130/65 A, 2/3P scheme
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Overtravel Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 4 Poles With Manual Reset. It Is A Limit Switch With A Rated Operational Current Of 65/130A. It Is Furnished With Manual Latching Type Of Operator, Restricted By A Padlockable Device. It Has Power Circuit Electrical Circuit With 3 Entries Tapped For Pg29 Cable Gland Without Auxiliary Contact Block. It Is An Ip54 Rated Product. This Case Is Made Of Aluminium Alloy. It Weighs 3.83Kg. It Is Suitable For Safety Of Hoisting Equipment Applications. This Product Is Certified By Csa. It Meets Iec 947-1, Nf C 63-110, Iec 158-1, Iec 947-4 And Vde660 Standards. This Range Of Application-Specific Iec Limit Switches With Special Formats (Formerly Known As Osisense) Are Dedicated To Specific Applications Such As Hoisting, Mining, Minerals And Metals Or Belt Conveying. Special Format Limit Switches For Severe Environments.

Product Details

Seller Information

Documents

Reviews