Multifunction Control Unit, Tesys U, 1.25-5A, 1P/3P Motors, Protection & Diagnostic, Class 5-30, Coil 24V Dc

LUCM05BL
Be the first one to review this.
Multifunction control unit, TeSys U, 1.25-5A, 1P/3P motors, protection & diagnostic, class 5-30, coil 24V DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys U Multifunction Control Unit To Be Inserted In Advanced Power Bases Lub120, Lub320, Lub380 To Form A Tesys U Starter Controller, For 1-Phase Motor Applications Up To.55Kw@400V And 3-Phase Up To 1.5Kw@400V. It Provides Full Protection To Motors With A Rated Current Ir 1.25-5A (Ir Adjustable), Overload Class Selectable 5-30, Short Circuit At 13 X Irmax, Overcurrent At 14.2 X Ir, Phase Loss, Insulation Fault (Protection Of Equipment Only). Equipped With A Lcd Display And A 4-Button Keyboard For The Setting Of Protection And Alarm Parameters, And Display Of Electrical Values And Events. Rs485 Modbus Communication Rj45 Port Available For Remote Control And Integration With Somove/Machineexpert. To Be Used With A 24V Dc Voltage For The Control Of The Starter (Through The Control Terminals A1/A2 Located In The Power Base), It Must Be Supplied With An External 24V Dc Power Supply. Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LUCM05BL
Part Number LUCM05BL
Price ZAR 8,308.52
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Multifunction Control Unit, Tesys U, 1.25-5A, 1P/3P Motors, Protection & Diagnostic, Class 5-30, Coil 24V Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.