Modicon Momentum - Ethernet Communication Adaptor - 10/100 Mbit/S

170ENT11001
Be the first one to review this.
Modicon Momentum - Ethernet communication adaptor - 10/100 Mbit/s
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Adaptor Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. The Ethernet Tcp/Ip Communication Adaptor Supports Multidrop And Star Network Topology. It Offers Shielded Twisted Pair Cable Transmission Support Medium And 10/100Mbps Data Transmission Rate. The Adaptor Is Accessible Through The Peer To Peer And Master/Slave Method. It Is Furnished With 1 Rj45 Connector For 100Base-Tx. It Is An Ip20 Rated Product. It Weighs.07Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Csa And Ul. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.

Product Details

SKU 170ENT11001
Part Number 170ENT11001
Price ZAR 18,824.25
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon Momentum - Ethernet Communication Adaptor - 10/100 Mbit/S
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.