Lv432598 - Extended Rotary Handle, Compact Nsx 400/630, Powerpact Multistandard L, Easypact Cvs 400/630, Black Standard Handle, Ip55

LV432598
Be the first one to review this.
LV432598 - Extended rotary handle, Compact NSX 400/630, PowerPact Multistandard L, EasyPact CVS 400/630, black standard handle, IP55
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

It Is An Extended Rotary Handle For Compact Nsx 400/630, Powerpact Multistandard L Frames And Easypact Cvs 400/630 Devices. It Is Suitable For Isolation And It Is Used For Standard Applications. It Maintains The Access To Trip Unit Settings And To The Push To Trip Button. It Is Equipped With A Standard Black Handle. There Is An Indication Of The Three Device Positions O (Off), I (On) And Tripped. This Extended Version Makes Possible To Operate Devices Installed At Back Of Switchboards, From The Switchboard Front. The Distance Between The Back Of The Circuit Breaker And The Switchboard Door Is From 185Mm To 600Mm. The Degrees Of Protection Are Ip55 And Ik08. This Rotary Handle Is Padlockable In The Off Position Using 1 To 3 Padlocks Not Supplied (Shackle Diameter 5 To 8Mm). As An Option, It Is Possible To Install A Ronis Or Profalux Keylock On The Base Of The Handle To Obtain The Same Function As With A Padlock.

Product Details

SKU LV432598
Part Number LV432598
Price ZAR 3,430.52
FAQs No
Activity PPCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Lv432598 - Extended Rotary Handle, Compact Nsx 400/630, Powerpact Multistandard L, Easypact Cvs 400/630, Black Standard Handle, Ip55
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.