Limit Switch, Limit Switches Xc Standard, Xcrt, Metal Enclosure Stainless Steel Roller With Lever, 2C/O

XCRT215
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCRT, metal enclosure stainless steel roller with lever, 2C/O
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Change Over, Snap Action Contacts Without Positive Opening Operation And Provides Switch Actuation By Conveyor Belt. It Has A Spring Return Stainless Steel Roller With Lever And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Rotary. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For Pg13.5 Cable Gland. It Has A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. Its Mechanical Durability Is About 300000 Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Zinc Alloy. Its Dimensions Are 85Mm (Width) X 75Mm (Depth) X 95Mm (Height) And Weighs 1.155Kg. It Is Suitable For Conveyor Belt Shift Monitoring Applications. This Product Is Certified By Ul. It Meets Csa C22.2 No 14, Nf C 79-130, Iec 60947-5-1, Iec 60204-1, En 60204-1 And En 60947-5-1 Standards. Special Format Limit Switches For Severe Environments.

Product Details

SKU XCRT215
Part Number XCRT215
Price ZAR 13,619.22
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcrt, Metal Enclosure Stainless Steel Roller With Lever, 2C/O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.