Limit Switch, Limit Switches Xc Standard, Xcr, Metal Stay Put T Rods Lever Square Rod 6 Mm, 2X(1Nc+No)

XCRF57
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCR, metal stay put T rods lever square rod 6 mm, 2X(1NC+NO)
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 X (1 Normally Closed + 1 Normally Opened), Slow-Break, Break Before Make Contacts With Positive Opening Operation And Provides Switch Actuation By Any Moving Part. It Is A Safety Switch With A Rated Insulation Voltage Of 500V. It Is An Ip54 Rated Product. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Cable Entry Tapped For Pg 13.5 Cable Gland. It Offers Mechanical Durability Of 10 Million Operating Cycles And Electrical Durability Of 5 Million Operating Cycles. It Has A Metal Square Rods Lever Stay Put Crossed, Supports A Lateral Approach, 2 Directions And Switch Actuation By Any Moving Part. This Rotary Switch Has A Fixed Type Body Which Is Made Of Metal. Its Dimensions Are 85Mm (Width) X 75Mm (Depth) X 95Mm (Height) And Weighs 1.135Kg. It Is Suitable For Hoisting And Mechanical Handling Applications. Dedicated Products For Overhead Cranes And Block Hoists For End Of Travel Control. This Product Is Certified By Csa And Ccc. It Complies With Nf C 79-130, Iec 60947-5-1, Iec 60204-1, En 60947-5-1, En 60204-1 And Csa C22.2 No 14 Standards. Special Format Limit Switches For Severe Environments.

Product Details

SKU XCRF57
Part Number XCRF57
Price ZAR 7,529.38
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcr, Metal Stay Put T Rods Lever Square Rod 6 Mm, 2X(1Nc+No)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.