Limit Switch, Limit Switches Xc Standard, Xcr, Metal Stay Put T Rods Lever Square Rod 6 Mm, 2X(1Nc+No)

XCRF17
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 X (1 Normally Closed + 1 Normally Opened), Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By Any Moving Part. It Has A Metal Square Rods Lever Stay Put Crossed And Supports Lateral Approach In 2 Directions. The Movement Of Operating Head Is Rotary. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For Pg13.5 Cable Gland. It Is An Ip54 Rated Product. It Has A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. Its Mechanical Durability Is About 10 Million Operating Cycles, Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Zinc Alloy. Its Dimensions Are 85Mm (Width) X 75Mm (Depth) X 95Mm (Height) And Weighs 1.135Kg. It Is Suitable For Hoisting And Mechanical Handling Applications. This Product Is Certified By Ccc And Csa. It Meets Nf C 79-130, Csa C22.2 No 14, En 60947-5-1, En 60204-1, Iec 60204-1 And Iec 60947-5-1 Standards. Special Format Limit Switches For Severe Environments.

Product Details

SKU XCRF17
Part Number XCRF17
Price ZAR 6,330.97
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcr, Metal Stay Put T Rods Lever Square Rod 6 Mm, 2X(1Nc+No)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.