Limit Switch, Limit Switches Xc Standard, Xcmn, Metal End Plunger, 1Nc+1 No, Snap, 1 M

XCMN2110L1
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCMN, metal end plunger, 1NC+1 NO, snap, 1 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Miniature Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Safety Switch With A Rated Operational Current Of 1.5A At 240V Ac And.1A At 250V Ac. It Is Furnished With A Fixed Cable For Electrical Connection. It Is An Ip65 And Ik04 Rated Product. It Has A Spring Return Metal Plunger, Supports Vertical Approach In 1 Direction. It Offers Mechanical Durability Of About 5 Million Operating Cycles And Electrical Durability Of About 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 60Mm (Height) And Weighs.08Kg. It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Csa And Ccc. It Complies With Ul 508, En/Iec 60947-5-1, En/Iec 60204-1 And Csa C22.2 No 14 Standards. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. The Iec Limit Switch Offers A Positive Opening On All Snap Contacts, For Safer Machinery. Switch Is Available With Modular Design For Easier Maintenance.

Product Details

SKU XCMN2110L1
Part Number XCMN2110L1
Price ZAR 910.00
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcmn, Metal End Plunger, 1Nc+1 No, Snap, 1 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.