Limit Switch, Limit Switches Xc Standard, Xcmn, M12 Steel Roller Plunger, 1Nc+1 No, Snap, 1 M

XCMN21F2L1
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCMN, M12 steel roller plunger, 1NC+1 NO, snap, 1 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Nc And 1 No, Form Zb, Snap Action Contacts. It Provides Switch Actuation Of 30° Cam. The Limit Switch Has A Spring Return Metal Roller Plunger And Supports The Lateral Approach In 2 Directions. The Movement Of Operating Head Is Linear. It Is A Limit Switch With A Rated Operating Current Of 1.5A At 240V Ac And.1A At 250V Dc. It Is Furnished With Fixed Cable For Electrical Connection. It Is An Ip65 And Ik04 Rated Product. This M12 Plunger Head Limit Switch Has A Fixed Body, Made Of Plastic. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 88Mm (Height). It Weighs.095Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ccc, Csa And Ul. It Meets Iec 60204-1, Ul 508, En 60947-5-1, En 60204-1, Csa C22.2 No 14 And Iec 60947-5-1 Standards. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.

Product Details

SKU XCMN21F2L1
Part Number XCMN21F2L1
Price ZAR 1,815.65
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcmn, M12 Steel Roller Plunger, 1Nc+1 No, Snap, 1 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.