Limit Switch, Limit Switches Xc Standard, Xcmn, M12 Metal End Plunger, 1Nc+1 No, Snap, 1 M

XCMN21F0L1
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCMN, M12 metal end plunger, 1NC+1 NO, snap, 1 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Miniature Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation On End. It Has A Spring Return Metal Plunger And Supports Vertical Approach In 1 Direction. The Movement Of Limit Switch Operating Head Is Linear. It Is Furnished With Fixed Pvr Insulated Cable For Electrical Connection And Cable Length Is 1M. It Is An Ip65 And Ik04 Rated Product. It Has A Rated Operational Current Of 1.5A At 240V Ac,.1A At 250V Ac. Its Mechanical Durability Is About 5 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 76Mm (Height) And Weighs.065Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Ccc And Csa. It Meets Csa C22.2 No 14, En/Iec 60204-1, En/Iec 60947-5-1 And Ul 508 Standards. High Quality Of Limit Switches And Worldwide Availability Guarantee In A Short Delivery Time. A Comprehensive Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.

Product Details

SKU XCMN21F0L1
Part Number XCMN21F0L1
Price ZAR 1,124.87
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcmn, M12 Metal End Plunger, 1Nc+1 No, Snap, 1 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.